SPRSP93C November 2024 – December 2025 F29H850TU , F29H859TU-Q1
PRODUCTION DATA
| PARAMETER | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| Program Time(1) (on a data region) | 128 data bits + 16 ECC bits | 62.5 | 625 | µs | |
| 2KB (Sector) | 8 | 80 | ms | ||
| Program Time(1) (on a program region, interleaved) | 256 data bits + 32 ECC bits | 125 | 1250 | µs | |
| 4KB (Sector) | 16 | 160 | ms | ||
| EraseTime(2)(3) at < 25 cycles (on a data region) | 2KB (Sector) | 15 | 55 | ms | |
| 64KB | 17 | 61 | ms | ||
| 128KB | 18 | 66 | ms | ||
| 256KB | 21 | 78 | ms | ||
| EraseTime(2)(3) at < 25 cycles (on a program region, interleaved) | 4KB (Sector) | 30 | 110 | ms | |
| 128KB | 34 | 122 | ms | ||
| 256KB | 36 | 132 | ms | ||
| 512KB | 42 | 156 | ms | ||
| 1MB | 52 | 178 | ms | ||
| EraseTime(2)(3) at 1000 cycles | 2KB (Sector) | 25 | 130 | ms | |
| 64KB | 28 | 143 | ms | ||
| 128KB | 30 | 157 | ms | ||
| 256KB | 35 | 183 | ms | ||
| 512KB | 39 | 199 | ms | ||
| EraseTime(2)(3) at 2000 cycles | 2KB (Sector) | 30 | 221 | ms | |
| 64KB | 33 | 243 | ms | ||
| 128KB | 36 | 265 | ms | ||
| 256KB | 42 | 310 | ms | ||
| 512KB | 49 | 335 | ms | ||
| EraseTime(2)(3) at 20K cycles | 2KB (Sector) | 120 | 1003 | ms | |
| 64KB | 132 | 1102 | ms | ||
| 128KB | 145 | 1205 | ms | ||
| 256KB | 169 | 1410 | ms | ||
| 512KB | 185 | 1560 | ms | ||
| Nwec Write/Erase Cycles per sector | 20000 | cycles | |||
| Nwec Write/Erase Cycles for entire device (limited by flash pump endurance) | 100000 | cycles | |||
| tretention Data retention duration at TJ = 85oC | 20 | years | |||
| Fclk | 50 | MHz | |||