SPRSP93C November 2024 – December 2025 F29H850TU , F29H859TU-Q1
PRODUCTION DATA
All dimensions are nominal.
| Device | Package Type | Package Name | Pins | SPQ | Unit Array Matrix | Max Temp. (Deg C) | L (mm) | W (mm) | K0 (μm) | P1 (mm) | CL (mm) |
CW (mm) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| F29H85x | ||||||||||||
| XF29H859TU8QZEXQ1 | nFBGA | ZEX | 256 | 119 | 7 x 17 | 150 | 315 | 135.9 | 7620 | 18.1 | 12.7 | 12.9 |
| XF29H850TU9TZEX | nFBGA | ZEX | 256 | 119 | 7 x 17 | 150 | 315 | 135.9 | 7620 | 18.1 | 12.7 | 12.9 |
| XF29H859TU8QPTSQ1 | HTQFP | PTS | 176 | 96 | 6 x 16 | 150 | 315 | 135.9 | 7620 | 20.7 | 30.4 | 20.7 |
| XF29H850TU9SPTS | HTQFP | PTS | 176 | 96 | 6 x 16 | 150 | 315 | 135.9 | 7620 | 20.7 | 30.4 | 20.7 |
| XF29H859TU8QRFSQ1 | HTQFP | RFS | 144 | 84 | 6 x 14 | 150 | 315 | 135.9 | 7620 | 22 | 14.5 | 14.45 |
| XF29H850TU9SRFS | HTQFP | RFS | 144 | 84 | 6 x 14 | 150 | 315 | 135.9 | 7620 | 22 | 14.5 | 14.45 |
| XF29H859TU8QPZSQ1 | HTQFP | PZS | 100 | 90 | 6 x 15 | 150 | 315 | 135.9 | 7620 | 15.4 | 20.3 | 21 |
| F29P58x | ||||||||||||
| XF29P589DU5QZEXQ1 | nFBGA | ZEX | 256 | 119 | 7 x 17 | 150 | 315 | 135.9 | 7620 | 18.1 | 12.7 | 12.9 |
| XF29P589DU5QPTSQ1 | HTQFP | PTS | 176 | 96 | 6 x 16 | 150 | 315 | 135.9 | 7620 | 20.7 | 30.4 | 20.7 |
| XF29P589DU5QRFSQ1 | HTQFP | RFS | 144 | 84 | 6 x 14 | 150 | 315 | 135.9 | 7620 | 22 | 14.5 | 14.45 |
| XF29P580DM5SRFS | HTQFP | RFS | 144 | 84 | 6 x 14 | 150 | 315 | 135.9 | 7620 | 22 | 14.5 | 14.45 |
| XF29P589DU5QPZSQ1 | HTQFP | PZS | 100 | 90 | 6 x 15 | 150 | 315 | 135.9 | 7620 | 15.4 | 20.3 | 21 |