SPRSP93C November 2024 – December 2025 F29H850TU , F29H859TU-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| OPERATING MODE | ||||||
| IDDIO | CPU1 and CPU2 in lockstep mode. VDDIO current consumption during operational usage with SYSCLK at 100MHz. | F29P58xDxx, F29P32xSxx (1) | 170 | 245 | 450 | mA |
| IDDIO | CPU1 and CPU2 in non lockstep mode. VDDIO current consumption during operational usage with SYSCLK at 100MHz. | 180 | 250 | 460 | mA | |
| IDDA | VDDA current consumption during operational usage | 1 | 10 | 35 | mA | |
| IDLE MODE | ||||||
| IDDIO | VDDIO current consumption while device is in Idle mode | F29P58xDxx, F29P32xSxx
|
65 | 150 | 195 | mA |
| IDDA | VDDA current consumption while device is in Idle mode | 1 | 10 | 35 | mA | |
| STANDBY MODE | ||||||
| IDDIO | VDDIO current consumption while device is in Standby mode | F29P58xDxx, F29P32xSxx
|
60 | 145 | 190 | mA |
| IDDA | VDDA current consumption while device is in Standby mode | 1 | 10 | 35 | mA | |