SPRSPB1 October 2025 F28377D-SEP
PRODUCTION DATA
All timing parameters for SPI High-Speed Mode assume a load capacitance of 5 pF on SPICLK, SPISIMO, and SPISOMI.
For more information about the SPI in High-Speed mode, see the Serial Peripheral Interface (SPI) chapter of the TMS320F2837xD Dual-Core Real-Time Microcontrollers Technical Reference Manual .
To use the SPI in High-Speed mode, the application must use the high-speed enabled GPIOs (see Section 5.4.5).