SPRSPB1 October 2025 F28377D-SEP
PRODUCTION DATA
On the F28377D-SEP device, each CPU has its own flash bank [512KB (256KW)], the total flash for each device is 1MB (512KW). Only one bank can be programmed or erased at a time and the code to program the flash should be executed out of RAM. The following table shows the addresses of flash sectors on CPU1 and CPU2 for F28377D-SEP.
| SECTOR | SIZE | START ADDRESS | END ADDRESS |
|---|---|---|---|
| OTP Sectors | |||
| TI OTP | 1K x 16 | 0x0007 0000 | 0x0007 03FF |
| User configurable DCSM OTP | 1K x 16 | 0x0007 8000 | 0x0007 83FF |
| Sectors | |||
| Sector 0 | 8K x 16 | 0x0008 0000 | 0x0008 1FFF |
| Sector 1 | 8K x 16 | 0x0008 2000 | 0x0008 3FFF |
| Sector 2 | 8K x 16 | 0x0008 4000 | 0x0008 5FFF |
| Sector 3 | 8K x 16 | 0x0008 6000 | 0x0008 7FFF |
| Sector 4 | 32K x 16 | 0x0008 8000 | 0x0008 FFFF |
| Sector 5 | 32K x 16 | 0x0009 0000 | 0x0009 7FFF |
| Sector 6 | 32K x 16 | 0x0009 8000 | 0x0009 FFFF |
| Sector 7 | 32K x 16 | 0x000A 0000 | 0x000A 7FFF |
| Sector 8 | 32K x 16 | 0x000A 8000 | 0x000A FFFF |
| Sector 9 | 32K x 16 | 0x000B 0000 | 0x000B 7FFF |
| Sector 10 | 8K x 16 | 0x000B 8000 | 0x000B 9FFF |
| Sector 11 | 8K x 16 | 0x000B A000 | 0x000B BFFF |
| Sector 12 | 8K x 16 | 0x000B C000 | 0x000B DFFF |
| Sector 13 | 8K x 16 | 0x000B E000 | 0x000B FFFF |
| Flash ECC Locations | |||
| TI OTP ECC | 128 x 16 | 0x0107 0000 | 0x0107 007F |
| User-configurable DCSM OTP ECC | 128 x 16 | 0x0107 1000 | 0x0107 107F |
| Flash ECC (Sector 0) | 1K x 16 | 0x0108 0000 | 0x0108 03FF |
| Flash ECC (Sector 1) | 1K x 16 | 0x0108 0400 | 0x0108 07FF |
| Flash ECC (Sector 2) | 1K x 16 | 0x0108 0800 | 0x0108 0BFF |
| Flash ECC (Sector 3) | 1K x 16 | 0x0108 0C00 | 0x0108 0FFF |
| Flash ECC (Sector 4) | 4K x 16 | 0x0108 1000 | 0x0108 1FFF |
| Flash ECC (Sector 5) | 4K x 16 | 0x0108 2000 | 0x0108 2FFF |
| Flash ECC (Sector 6) | 4K x 16 | 0x0108 3000 | 0x0108 3FFF |
| Flash ECC (Sector 7) | 4K x 16 | 0x0108 4000 | 0x0108 4FFF |
| Flash ECC (Sector 8) | 4K x 16 | 0x0108 5000 | 0x0108 5FFF |
| Flash ECC (Sector 9) | 4K x 16 | 0x0108 6000 | 0x0108 6FFF |
| Flash ECC (Sector 10) | 1K x 16 | 0x0108 7000 | 0x0108 73FF |
| Flash ECC (Sector 11) | 1K x 16 | 0x0108 7400 | 0x0108 77FF |
| Flash ECC (Sector 12) | 1K x 16 | 0x0108 7800 | 0x0108 7BFF |
| Flash ECC (Sector 13) | 1K x 16 | 0x0108 7C00 | 0x0108 7FFF |