SPRSPB1 October 2025 F28377D-SEP
PRODUCTION DATA
| NO. | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| 1 | tc(TCK) | Cycle time, TCK | 66.66 | ns | |
| 1a | tw(TCKH) | Pulse duration, TCK high (40% of tc) | 26.66 | ns | |
| 1b | tw(TCKL) | Pulse duration, TCK low (40% of tc) | 26.66 | ns | |
| 3 | tsu(TDI-TCKH) | Input setup time, TDI valid to TCK high | 13 | ns | |
| tsu(TMS-TCKH) | Input setup time, TMS valid to TCK high | 13 | ns | ||
| 4 | th(TCKH-TDI) | Input hold time, TDI valid from TCK high | 7 | ns | |
| th(TCKH-TMS) | Input hold time, TMS valid from TCK high | 7 | ns | ||