SPRSPB1 October 2025 F28377D-SEP
PRODUCTION DATA
| DESCRIPTION | VALUE (16-BIT MODE) | |
|---|---|---|
| Cp | Parasitic input capacitance | See Table 6-12 |
| Ron | Sampling switch resistance | 700 Ω |
| Ch | Sampling capacitor | 16.5 pF |
| Rs | Nominal source impedance | 50 Ω |
Figure 6-36 Differential Input
ModelFor single-ended operation, the ADC input characteristics are given by Single-Ended Input Model Parameters 2837xD, 2837xS, SopranoSEP, and SopranoEP and Figure 6-37.