SPRSPB1 October 2025 F28377D-SEP
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage | VDDIO with respect to VSS | –0.3 | 4.6 | V |
| VDD3VFL with respect to VSS | –0.3 | 4.6 | ||
| VDDOSC with respect to VSS | –0.3 | 4.6 | ||
| VDD with respect to VSS | –0.3 | 1.5 | ||
| Analog voltage | VDDA with respect to VSSA | –0.3 | 4.6 | V |
| Input voltage | VIN (3.3 V) | –0.3 | 4.6 | V |
| Output voltage | VO | –0.3 | 4.6 | V |
| Input clamp current | Digital input (per pin), IIK (VIN < VSS or VIN > VDDIO) | –20 | 20 | mA |
| Analog input (per
pin), IIKANALOG
(VIN < VSSA or VIN > VDDA) |
–20 | 20 | ||
| Total for all
inputs, IIKTOTAL
(VIN < VSS/VSSA or VIN > VDDIO/VDDA) |
–20 | 20 | ||
| Output current | Digital output (per pin), IOUT | –20 | 20 | mA |
| Operating junction temperature | TJ | –55 | 150 | °C |
| Storage temperature(3) | Tstg | –65 | 150 | °C |