SPRUIG1A September 2017 – October 2025
| Pin Number | Processor Module | LCD Module | ||
|---|---|---|---|---|
| Signal | Description | Signal | Description | |
| A1 | NC | No Connect | Not connected | |
| A2 | GND | Ground | Same as PM | |
| A3 | VDD_3V3 | 3.3 V Power Supply | Same as PM | |
| A4 | NC | No Connect | Not connected | |
| B1 | 12V | 12 V Power Supply (always-on) | Same as PM | |
| B2 | 5V0 | 5V Power Supply (always-on) | Same as PM | |
| 1 | GND | Ground | Same as PM | |
| 2 | GND | Ground | Same as PM | |
| 3 | GPIO4_17 | GPIO4[17] | Same as PM | |
| 4 | GPIO5_11 | GPIO5[11] | Same as PM | |
| 5 | MCASP7_AXR0 | McASP7 Audio Transmit/Receive (Pin 0) | PCM_DOUT | COM Port Bluetooth Audio Out (to AM57xx) |
| 6 | VIN3A_D22 | Video Input 3 Port A Data Input | Same as PM | |
| 7 | GPIO2_3 | GPIO2[3] | Not connected | |
| 8 | GPIO2_8 | GPIO2[8] | PCIe_RESET | PCI-Express Mini Card RESET (active high) |
| 9 | VIN3A_HSYNC | Video Input 3 Port A Horizontal Sync Input | Same as PM | |
| 10 | VIN3A_D20 | Video Input 3 Port A Data Input | Same as PM | |
| 11 | DMA_EVT3 | System DMA Event Input 3 | Not connected | |
| 12 | VIN3A_D18 | Video Input 3 Port A Data Input | Same as PM | |
| 13 | VIN3A_D21 | Video Input 3 Port A Data Input | Same as PM | |
| 14 | VIN3A_DEO | Video Input 3 Port A Data Enable Input | Same as PM | |
| 15 | VIN3A_D4 | Video Input 3 Port A Data Input | Same as PM | |
| 16 | VIN3A_D2 | Video Input 3 Port A Data Input | Same as PM | |
| 17 | DMA_EVT4 | System DMA Event Input 4 | Not connected | |
| 18 | VIN3A_D5 | Video Input 3 Port A Data Input | Same as PM | |
| 19 | GPIO2_25 | GPIO2[25] | PB2 | LCD Module Push Button 2 |
| 20 | GPIO2_28 | GPIO2[28] | PB3 | LCD Module Push Button 3 |
| 21 | GPIO2_23 | GPIO2[23] | PB1 | LCD Module Push Button 1 |
| 22 | VIN3A_D3 | Video Input 3 Port A Data Input | Same as PM | |
| 23 | VIN3A_D8 | Video Input 3 Port A Data Input | Same as PM | |
| 24 | VIN3A_D12 | Video Input 3 Port A Data Input | Same as PM | |
| 25 | VIN3A_D15 | Video Input 3 Port A Data Input | Same as PM | |
| 26 | VIN3A_D13 | Video Input 3 Port A Data Input | Same as PM | |
| 27 | VIN3A_D14 | Video Input 3 Port A Data Input | Same as PM | |
| 28 | GND | Ground | Not connected | |
| 29 | USB2_DMEX | USB2 USB 2.0 Data (Negative) | Not connected | |
| 30 | GND | Ground | Not connected | |
| 31 | GND | Ground | Same as PM | |
| 32 | GND | Ground | Same as PM | |
| 33 | GPIO5_12 | GPIO5[12] | Same as PM | |
| 34 | GPIO5_10 | GPIO5[10] | Same as PM | |
| 35 | DMA_EVT1 | System DMA Event Input 1 | Not connected | |
| 36 | VIN3A_D16 | Video Input 3 Port A Data Input | Same as PM | |
| 37 | VIN3A_VSYNC | Video Input 3 Port A Vertical Sync Input | Same as PM | |
| 38 | GPIO2_5 | GPIO2[5] | LCDPWR | LCD Power Supply Enable (active-high) |
| 39 | GPIO2_6 | GPIO2[6] | CAP_RST | Touch Controller Reset |
| 40 | GPIO2_4 | GPIO2[4] | CAP_INT | Touch Controller Interrupt |
| 41 | GPIO2_19 | GPIO2[19] | Not connected | |
| 42 | VIN3A_D19 | Video Input 3 Port A Data Input | Same as PM | |
| 43 | VIN3A_D17 | Video Input 3 Port A Data Input | Same as PM | |
| 44 | VIN3A_FLD | Video Input 3 Port A Field ID Input | Same as PM | |
| 45 | VIN3A_D23 | Video Input 3 Port A Data Input | Same as PM | |
| 46 | GPIO2_2 | GPIO2[2] | LCD_RSTn | LCD Reset (may not be connected) |
| 47 | GPIO2_24 | GPIO2[24] | PB4 | LCD Module Push Button 4 |
| 48 | GPIO2_17 | GPIO2[17] | Not connected | |
| 49 | GPIO2_20 | GPIO2[20] | PB5 | LCD Module Push Button 5 |
| 50 | VIN3A_CLK0 | Video Input 3 Port A Clock | Same as PM | |
| 51 | VIN3A_D0 | Video Input 3 Port A Data Input | Same as PM | |
| 52 | VIN3A_D1 | Video Input 3 Port A Data Input | Same as PM | |
| 53 | VIN3A_D6 | Video Input 3 Port A Data Input | Same as PM | |
| 54 | VIN3A_D7 | Video Input 3 Port A Data Input | Same as PM | |
| 55 | VIN3A_D11 | Video Input 3 Port A Data Input | Same as PM | |
| 56 | VIN3A_D10 | Video Input 3 Port A Data Input | Same as PM | |
| 57 | VIN3A_D9 | Video Input 3 Port A Data Input | Same as PM | |
| 58 | GND | Ground | Not connected | |
| 59 | USB2_DPEX | USB2 USB 2.0 Data (Positive) | Not connected | |
| 60 | GND | Ground | Not connected | |