SPRUIG1A September   2017  – October 2025

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4.   4
  5. Introduction
    1. 1.1 EVM System View
    2. 1.2 Schematics/Design/Errata Files
    3. 1.3 Other Useful Links
  6. Important Usage Notes
    1. 2.1 Isolated Power Supply
    2. 2.2 Powering On EVM
    3. 2.3 Powering Off EVM
    4. 2.4 Removing Processor and LCD Module Boards
    5. 2.5 Removing Camera Module Board
    6. 2.6 Caution: Hot Surface
  7. System Description
    1. 3.1 System Board Diagram
    2. 3.2 Processor
    3. 3.3 Clocks
    4. 3.4 Reset Signals
  8. Power System
    1. 4.1 Power Source
    2. 4.2 Power Nets
    3. 4.3 Power Management IC Power Supplies
    4. 4.4 APM Sense Resistors
  9. Configuration/Setup
    1. 5.1 Boot and Emulation Setup
      1. 5.1.1 Emulation and Hardware Setup
    2. 5.2 I2C Address Assignments
    3. 5.3 I2C ID Memory
  10. Processor Module Functional Block Descriptions
    1. 6.1 Memory
      1. 6.1.1 4KB EEPROM (Board Identity Memory)
      2. 6.1.2 2GB DDR3L
      3. 6.1.3 eMMC Flash Memory
      4. 6.1.4 MicroSD (MMC1) Connector
    2. 6.2 Temperature Sensor
    3. 6.3 Real Time Clock
    4. 6.4 10/100/1000 Ethernet
    5. 6.5 USB
    6. 6.6 Audio
    7. 6.7 HDMI
    8. 6.8 eSATA
    9. 6.9 Serial Debug Header
  11. AM572x EVM LCD Module Functional Block Descriptions
    1. 7.1 LCD Screen
    2. 7.2 Capacitive Touch Screen
    3. 7.3 mSATA
    4. 7.4 miniPCIe
    5. 7.5 COM8 Interface – Mobile Connectivity Expansion Connector
  12. AM572x EVM Camera Module Functional Block Descriptions
  13. Board Connectors
    1. 9.1  Gigabit Ethernet - P5 (Processor Module)
    2. 9.2  eSATA / USB - P6 (Processor Module)
    3. 9.3  USB
      1. 9.3.1 AM572x USB2 (USB 2.0 Client) - P7 (Processor Module)
      2. 9.3.2 AM572x USB1 (USB 3.0 Host) - P13, P15 (Processor Module)
    4. 9.4  Serial Debug Header - P10 (Processor Module)
    5. 9.5  HDMI - P11 (Processor Module)
    6. 9.6  MicroSD - P12 (Processor Module)
    7. 9.7  Expansion Connectors
      1. 9.7.1 Processor Module P16/LCD Module P1
      2. 9.7.2 Processor Module P17 / LCD Module P3
      3. 9.7.3 Processor Module P18 / LCD Module P4
      4. 9.7.4 Processor Module P19 / LCD Module P2
    8. 9.8  JTAG Connector
    9. 9.9  LCD Connector - P5 (LCD Module)
    10. 9.10 Touchscreen Connector - P15 (LCD Module)
    11. 9.11 PCI-Express Mini Card Slot - P7 (LCD Module)
    12. 9.12 mSATA Connector - P8 (LCD Module)
    13. 9.13 Camera Connector - P9 (LCD Module), P9 (Camera Module)
    14. 9.14 Communications Connector - P12 (LCD Module)
  14. 10References
  15. 11Revision History

USB

The Processor Module connects the AM572x USB1/USB2 ports as follows:

  • AM572x USB1 port (capable of USB 3.0 SuperSpeed) --> USB 3.0 hub w/ 3 downstream ports
  • AM572x USB2 port (limited to USB 2.0 High-Speed) --> microUSB B connector (Client mode only)

The AM572x USB1 port has its USB_ID pin (GPIO7_25) pulled low for host mode. The three downstream ports of the USB 3.0 hub attached to the AM572x USB1 port are connected to a single port USB 3.0 A connector and a stacked, two port USB 3.0 A connector.

The AM572x USB2 port has its USB_ID pin (GPIO7_24) pulled high for client, or device, mode. By default, the USB2 port is routed to a microUSB client port (P7) on the Processor Module. Alternatively, the AM572x USB2 signals are also available on the expansion connectors for use with an expansion board. To route the USB2 port to a custom daughter board on the expansion connector, remove R210 and R211 and populate R314 and R315 with 0-ohm resistors. To support host mode or OTG, VBUS 5V must be supplied by the custom daughter board.