SPRUIG1A September 2017 – October 2025
The AM572x Processor Module uses the TPS659037 power management IC with the power supply configuration shown in Table 4-4.
| TPS659037 Power Supply | AM572x Power Rail | Schematic Net Name | Voltage |
|---|---|---|---|
| SMPS1/2 | VDD_MPU | VDD_MPU | 1.10 V at reset |
| SMPS3 | VDDS_DDR1/2 | VDD_DDR | 1.35 V for DDR3L |
| SMPS4/5 | VDD_DSPEVE, VDD_GPU, VDD_IVA | VDD_DSP | 1.06 V at reset |
| SMPS6 | VDD | VDD_CORE | 1.06 V at reset |
| SMPS7 | SW configuration after boot | ||
| SMPS8 | VDDS18V, VDDS18V_DDR1/2 | VDD_1V8 | 1.8 V |
| SMPS9 | SW configuration after boot | ||
| LDOUSB_OUT | VDDA33V_USB1/2 | VUSB_3V3 | 3.3 V I/O |
| LDOVRTC_OUT | VDDA_RTC | LDO_VRTC | 1.8 V |
| LDOVANA_OUT | Ground | GND | |
| LDO1_OUT | VDDSHV8 | VDD_SD | 3.3 V |
| LDO2_OUT | VDDSHV5 | VDD_SHV5 | 3.3 V |
| LDO3_OUT | VDDA_USB1/2/3, VDDA_SATA | VDDA_1V8_PHYA | 1.8 V |
| LDO4_OUT | VDDA_HDMI, VDDA_PCIE, VDDA_PCIE0/1 | VDDA_1V8_PHYB | 1.8 V |
| LDO9_OUT | VDD_RTC | VDD_RTC | 1.0 V |
| LDOLN_OUT | VDDA_ABE_PER, VDDA_DDR, VDDA_DEBUG, VDDA_DSP_EVE, VDDA_GMAC_CORE, VDDA_GPU, VDDA_IVA, VDDA_VIDEO, VDDA_MPU, VDDA_OSC | VDDA_1V8_PLL | 1.8 V |
| LDO7USB_IN1/2 | - | 5V0 | 5.0 V |
| LDO12_IN | - | 5.0 V | 5.0 V |
| LDO32_IN/_1 | - | PS_3V3 | 3.3 V |
| LDO9_IN | - | PS_3V3 | 3.3 V |
| LDOLN_IN | - | PS_3V3 | 3.3 V |