SPRUIG1A September 2017 – October 2025
| Pin Number | Processor Module | LCD Module | ||
|---|---|---|---|---|
| Signal | Description | Signal | Description | |
| A1 | NC | No Connect | Not connected | |
| A2 | GND | Ground | Same as PM | |
| A3 | VDD_3V3 | 3.3V Power Supply | Same as PM | |
| A4 | NC | No Connect | Not connected | |
| B1 | 12V | 12V Power Supply (always-on) | Same as PM | |
| B2 | 5V0 | 5V Power Supply (always-on) | Same as PM | |
| 1 | GND | Ground | Same as PM | |
| 2 | NC | No Connect | GND | Ground (does not conflict with PM) |
| 3 | NC | No Connect | Not connected | |
| 4 | GND | Ground | Not connected | |
| 5 | GND | Ground | Same as PM | |
| 6 | SATA_SEL | Ground to enable SATA on P19 | SATA_SEL | Ground to enable mSATA card slot |
| 7 | EXP_SATA_RXN | SATA Data Receive (Negative) | Same as PM | |
| 8 | EXP_SATA_RXP | SATA Data Receive (Positive) | Same as PM | |
| 9 | GND | Ground | Same as PM | |
| 10 | GND | Ground | Same as PM | |
| 11 | GPIO3_20 | GPIO3[20] | Same as PM | |
| 12 | GPIO3_24 | GPIO3[24] | Same as PM | |
| 13 | GND | Ground | Same as PM | |
| 14 | GPIO3_11 | GPIO3[11] | Same as PM | |
| 15 | GPIO3_12 | GPIO3[12] | Same as PM | |
| 16 | GND | Ground | Same as PM | |
| 17 | CON.PCIE_RXP1 | PCI-Express Lane 1 Receive (Positive) | Not connected | |
| 18 | CON.PCIE_RXN1 | PCI-Express Lane 1 Receive (Negative) | Not connected | |
| 19 | GND | Ground | Same as PM | |
| 20 | CON.PCIE_TXP1 | PCI-Express Lane 1 Transmit (Positive) | Not connected | |
| 21 | CON.PCIE_TXN1 | PCI-Express Lane 1 Transmit (Negative) | Not connected | |
| 22 | GND | Ground | Not connected | |
| 23 | GND | Ground | Same as PM | |
| 24 | CON.PCIE_RXP0 | PCI-Express Lane 0 Receive (Positive) | Same as PM | |
| 25 | CON.PCIE_RXN0 | PCI-Express Lane 0 Receive (Negative) | Same as PM | |
| 26 | GND | Ground | Same as PM | |
| 27 | CON.PCIE_TXP0 | PCI-Express Lane 0 Transmit (Positive) | Same as PM | |
| 28 | CON.PCIE_TXN0 | PCI-Express Lane 0 Transmit (Negative) | Same as PM | |
| 29 | GND | Ground | Not connected | |
| 30 | No Connect | Not connected | ||
| 31 | GND | Ground | Same as PM | |
| 32 | GND | Ground | Same as PM | |
| 33 | NC | No Connect | Not connected | |
| 34 | GND | Ground | Same as PM | |
| 35 | EXP_SATA_TXP | SATA Data Transmit (Positive) | Same as PM | |
| 36 | EXP_SATA_TXN | SATA Data Transmit (Negative) | Same as PM | |
| 37 | GND | Ground | Same as PM | |
| 38 | GND | Ground | Same as PM | |
| 39 | GPIO3_23 | GPIO3[23] | Same as PM | |
| 40 | GPIO3_26 | GPIO3[26] | Same as PM | |
| 41 | GND | Ground | Same as PM | |
| 42 | GPIO3_16 | GPIO3[16] | Same as PM | |
| 43 | GPIO3_18 | GPIO3[18] | Same as PM | |
| 44 | GND | Ground | Same as PM | |
| 45 | GPIO3_8 | GPIO3[8] | Same as PM | |
| 46 | GPIO3_14 | GPIO3[14] | Same as PM | |
| 47 | GND | Ground | Same as PM | |
| 48 | GPIO3_9 | GPIO3[9] | Same as PM | |
| 49 | GPIO3_15 | GPIO3[15] | Same as PM | |
| 50 | GND | Ground | Same as PM | |
| 51 | GND | Ground | Same as PM | |
| 52 | GPIO3_7 | GPIO3[7] | Same as PM | |
| 53 | GPIO3_10 | GPIO3[10] | Same as PM | |
| 54 | GND | Ground | Same as PM | |
| 55 | GPIO2_31 | GPIO2[31] | Same as PM | |
| 56 | GPIO3_6 | GPIO3[6] | Same as PM | |
| 57 | GND | Ground | Same as PM | |
| 58 | PCI_CONN_REFN | PCI-Express Reference Signal (Negative) | Same as PM | |
| 59 | PCI_CONN_REFP | PCI-Express Reference Signal (Positive) | Same as PM | |
| 60 | GND | Ground | Same as PM | |