SPRUIG1A September 2017 – October 2025
The EVM has several clocks to support the AM5728 processor.
The main clock for the processor is derived from a 20 MHz crystal. An on-board oscillator in the AM5728 generates the base clock and subsequent module clocks as needed within the AM5728 processor. An Auxiliary Oscillator in the AM5728 generates 22.5792 MHZ (evenly divides to 44.1 KHz and 180.6336 MHz).