SPRUIG1A September 2017 – October 2025
The Processor Module contains four 4 Gb (256M x16) of DDR3L SDRAM memories from Kingston. The part number for the DDR3L SDRAM memory used is D2516EC4BXGGB. The AM572x has two 32 bit memory buses with two DDR3L devices on each bus.
A regulator is implemented on the Processor Module that handles the VTT voltage rail. The regulator creates the voltage for the termination circuits and the DDR_VREF level as well. This regulator supplies the required functions for both of the DDR3L banks on the Processor Module. Termination resistors are used.