SPRUIG1A September 2017 – October 2025
In the AM572x GP EVM boards, each separate board has an I2C ID memory that contains the details of the identity of that board such as it's configuration, and so forth. For more details on the memories' contents, see the sections below.
| AM572x Processor Module Function | AM572x I2C Port | Address |
|---|---|---|
| Processor Module ID memory | I2C1 | 0x50 |
| AM572x PMIC Control | I2C1 | 0x58 (Power registers), 0x59 (Interfaces and auxiliaries), 0x5A (Trimming and test), 0x5B (OTP), 0x12 (DVS) |
| Temperature Sensor | I2C1 | 0x48 |
| AIC3104 Audio codec | I2C1 | 0x18 |
| Real Time Clock | I2C3 | 0x6F (SRAM and RTCC access), 0x57 (EEPROM access) |
| USB 3.0 Hub | I2C3 | 0x50 |
| AM572x LCD Module Function | AM572x I2C Port | Address |
|---|---|---|
| LCD Module ID memory | I2C5 | 0x50 |
| Touchscreen Connector for OSD Display | I2C5 | 0x5C |
| AM572x Camera Module Function | AM572x I2C Port | Address |
|---|---|---|
| Camera | I2C3 | 0x3C |