SPRUIW9C October 2021 – March 2024 TMS320F280033 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1
Move Immediate Value to the Lower 16-Bits of a Floating-Point Register
| MRa | CLA floating-point register (MR0 to MR3) |
| #16FLoHex | A 16-bit immediate hex value that represents the lower 16-bits of an IEEE 32-bit floating-point value. The upper 16-bits are not modified. |
LSW: IIII IIII IIII IIII
MSW: 0111 1000 1000 00aa Load the lower 16-bits of MRa with the immediate value #16FLoHex. #16FLoHex represents the lower 16-bits of an IEEE 32-bit floating-point value. The upper 16-bits of MRa are not modified. MMOVXI can be combined with the MMOVIZ instruction to initialize all 32-bits of a MRa register.
MRa(15:0) = #16FLoHex;
MRa(31:16) = Unchanged; | Flag | TF | ZF | NF | LUF | LVF |
|---|---|---|---|---|---|
| Modified | No | No | No | No | No |
This is a single-cycle instruction.
; Load MR0 with pi = 3.141593 (0x40490FDB)
MMOVIZ MR0,#0x4049 ; MR0 = 0x40490000
MMOVXI MR0,#0x0FDB ; MR0 = 0x40490FDB