SPRUIW9C October 2021 – March 2024 TMS320F280033 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1
32-Bit Floating-Point Multiply with Parallel Move
| MRd | CLA floating-point destination register for MMPYF32 (MR0 to MR3) |
| MRe | CLA floating-point source register for MMPYF32 (MR0 to MR3) |
| MRf | CLA floating-point source register for MMPYF32 (MR0 to MR3) |
| mem32 | 32-bit memory location accessed using one of the available addressing modes. This is the destination of MMOV32. |
| MRa | CLA floating-point source register for MMOV32 (MR0 to MR3) |
LSW: mmmm mmmm mmmm mmmm
MSW: 0100 ffee ddaa addr Multiply the contents of two floating-point registers and move from memory to register.
MRd = MRe * MRf;
[mem32] = MRa; This instruction modifies the following flags in the MSTF register:
| Flag | TF | ZF | NF | LUF | LVF |
|---|---|---|---|---|---|
| Modified | No | No | No | Yes | Yes |
The MSTF register flags are modified as follows:
MMPYF32 and MMOV32 both complete in a single cycle.
; Given A, B, and C are 32-bit floating-point numbers
; Calculate Y2 = (A * B)
; Y3 = (A * B) * C
;
_Cla1Task2:
MMOV32 MR0, @A ; Load MR0 with A
MMOV32 MR1, @B ; Load MR1 with B
MMPYF32 MR1, MR1, MR0 ; Multiply A*B
|| MMOV32 MR0, @C ; and in parallel load MR0 with C
MMPYF32 MR1, MR1, MR0 ; Multiply (A*B) by C
|| MMOV32 @Y2, MR1 ; and in parallel store A*B
MMOV32 @Y3, MR1 ; Store the result
MSTOP ; end of task