SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Initiator | MMR Base Address | Channel Count | QOS Capable | Virtual Id Capable | Order ID Capable | Transaction Priority Capable | Address Type Capable | Asel Capable |
---|---|---|---|---|---|---|---|---|
R5FSS1_CPU0_RMST | 0x45DA8000 | 1 | No | Yes | Yes | Yes | Yes | Yes |
R5FSS1_CPU0_WMST | 0x45DA8400 | 1 | No | Yes | Yes | Yes | Yes | Yes |
R5FSS1_CPU1_RMST | 0x45DA8800 | 1 | No | Yes | Yes | Yes | Yes | Yes |
R5FSS1_CPU1_WMST | 0x45DA8C00 | 1 | No | Yes | Yes | Yes | Yes | Yes |
R5FSS1_PBDG_RMST0 | 0x45DCA000 | 1 | No | Yes | Yes | Yes | Yes | Yes |
R5FSS1_PBDG_WMST0 | 0x45DCA400 | 1 | No | Yes | Yes | Yes | Yes | Yes |
R5FSS1_PBDG_RMST1 | 0x45DCA800 | 1 | No | Yes | Yes | Yes | Yes | Yes |
R5FSS1_PBDG_WMST1 | 0x45DCAC00 | 1 | No | Yes | Yes | Yes | Yes | Yes |