SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Table 12-124 and Table 12-125 show the bus error mapping to/from the AXI interface on the PCIe controller to the system VBUSM interfaces.
The AXI2VBUSM bridge maps the bus errors on the ingress AXI interface to the VBUSM master interface as shown in the table below.
VBUSM | AXI | ||
---|---|---|---|
Code | Error | Code | Error |
0 (decimal) | Success | 0h | OKAY |
1 (decimal) | N/A | 3h | N/A |
2-3 (decimal) 7 (decimal) | All Others | 2h | SLVERR |
The VBUSM2AXI bridge maps the bus errors on the eggress VBUSM slave interface to the AXI interface as shown in the table below.
AXI | VBUSM | ||
---|---|---|---|
Code | Error | Code | Error |
N/A | N/A | 2 (decimal) | Protection Error |
0h | OKAY | 0 (decimal) | Success |
3h | DECERR | 1 (decimal) | Addressing Error |
2h | SLVERR | 1 (decimal) | Addressing Error |