SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Since MCAN buffers are stored in linear memory, the burst mode for MCAN is a simple linear burst across the transfer window. The max burst size is set to the 72 byte size of the MCAN buffer. This will allow a full MCAN packet to be read out as a single burst.