SPRUJ69 December 2022 TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The heatsink supports cooling of the device at ambient temperatures. If your environment or use case requires additional cooling, a fan can be added to the heatsink. The fan connector is a 3-pin header (440054-3 from TE Connectivity) and supports 12VDC fans. Mating connector is 440129-3 and 1735801-1.
Pin # | Pin Name | Description | Direction |
---|---|---|---|
1 | <open> | Unconnected | n/a |
2 | 12V | 12V Supply | Output |
3 | GND | Ground |