SPRUJ69 December 2022 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Dip switches [SW8] [SW9] are used to configure different boot options available on the processor.
Two common boot mode settings are documented below. For a complete definition and list of all supported modes, see the TDA4VE-Q1/TDA4VL-Q1/TDA4AL-Q1 Technical Reference Manual (TRM).
No Boot: The processor will not attempt to boot any software. This is often selected when downloading software using an emulator.
SW9 [8:1] = 0000 1110
SW8[8:1] = 0001 0001
SD Card Boot: The processor will attempt to boot from image on SD Card.
SW9[8:1] = 0000 0000 (Default)
SW8 [8:1] = 0100 0001 (Default)
The Dip Switch boot tables are formatted to align with how the settings are documented in the TRM.
| MCU_BOOTMODE Pin Mapping | |||||||
|---|---|---|---|---|---|---|---|
|
0:2 [SW9.1] |
3 [SW9.2] |
4 [SW9.3] |
5 [SW9.4] |
6 [SW9.5] |
7 [SW9.6] |
8 [SW9.7] |
9 [SW9.8] |
|
PLL Configuration Must be set to ‘0’ (OFF) |
Primary Boot Mode A | MCU Only |
Reserved Must be set to ‘0’ (OFF) |
POST Config | |||
| BOOTMODE Pin Mapping | |||||||
|---|---|---|---|---|---|---|---|
|
0 [SW8.1] |
1 [SW8.2] |
2 [SW8.3] |
3 [SW8.4] |
4 [SW8.5] |
5 [SW8.6] |
6 [SW8.7] |
7 [SW8.8] |
| Primary Boot B | Backup Boot Mode | Primary Boot Mode Config |
Backup Boot Mode Config |
||||