SPRUJ69 December 2022 TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The J7AEP SOM Board in the EVM includes a 40-pin (2x20, 0.5-mm pitch) high speed camera transmit interface [J10]. The expansion connector supports a single CSI2-TX (4Lane) interface. The interface is designed for internal testing and may not include all the required power/signals for interfacing with a display. See schematic for connector pinout details.