SPRUJC9B March 2025 – January 2026 AM62L
During the custom board design cycle, the recommendation is to follow Schematic Design Guidelines and Schematic Review Checklist for AM62L (AM62L32, AM62L31) Processor Family user's guide along with Hardware Design Considerations for Custom Board Design user's guide.
The processor family supports a variety of eXtended Development System (XDS) JTAG controllers with various debug capabilities beyond only JTAG support.
See the following FAQ:
Although JTAG is considered optional for normal board functioning, the recommendation is to include JTAG connections on the custom board design. The recommendation is to add provision for recommended pulls as per pin connectivity requirements and external ESD protection to populate when JTAG interface is used.