SPRUJC9B March 2025 – January 2026 AM62L
The processor family supports an integrated LDO (SDIO_LDO) to power VDDSHV3 dual-voltage IO supply for IO group referenced by MMC1 IO group and SD card interface pullups, capable of dynamically switching between 3.3V and 1.8V voltage. The recommendation is to connect the recommended output capacitor close to the LDO output pin (CAP_VDDSHV_MMC). For information on recommended, capacitor value and connection, refer to the Power Supply sub-section in the Signal Descriptions section of the device-specific data sheet.
V1P8_SIGNAL_ENA bit is used to switch the LDO output level used for controlling the SD card interface IO levels (signaling). The recommendation is to connect the supply connected to the SD card connector supply pin as input to SDIO_LDO. The output of the internal LDO can be connected to the processor dual-voltage IO supply for MMC1 IO group VDDSHV3 used for UHS-I SD card support.
For connecting the internal LDO pins (SDIO_LDO (LDO input) and CAP_VDDSHV_MMC) when not used, see the Pin Connectivity Requirements section of the device-specific data sheet.