SPRUJC9B March 2025 – January 2026 AM62L
During the custom board design cycle, the recommendation is to follow Schematic Design Guidelines and Schematic Review Checklist for AM62L (AM62L32, AM62L31) Processor Family user's guide along with Hardware Design Considerations for Custom Board Design user's guide.
The next phase of the custom board design is implementation of clock architecture for processor and attached devices. The processor clock can be generated using internal oscillator with an external crystal connected or an external oscillator that generates an LVCMOS compatible clock output. Follow the connection recommendations in the device-specific data sheet when using an external oscillator as the clock source. The below section describes the available processor clock sources and requirements.