SPRUJF1C November 2024 – December 2025
The LP-AM261 has two DP83869 gigabit Ethernet PHYs with RJ-45 connectors for enabling RGMII or MII Ethernet evaluation and development. The Ethernet peripheral to PHY connectivity is detailed in the following table:
| Ethernet Signals | PHY 0 (U73) | PHY 1 (U74) |
|---|---|---|
| RGMII1 | ✓ | |
| RGMII2 | ✓ | |
| CPSW MDIO | ✓ (via MUX) | ✓ (via MUX) |
| PR0_PRU0 | ✓ | |
| PR0_PRU1 | ✓ | |
| PRU MDIO | ✓ (via MUX) | ✓ (via MUX) |