Two instances of the Sigma-Delta Filter Module (SDFM) peripheral are
routed out from the AM261x MCU to the BoosterPack headers. There are
a series of multiplexers along the SDFM signal paths in order to
enable multiple BoosterPack header modes. The mux logic and block
diagram are shown below:
Note: BP_MUX_SW0_EXOR_SW1 is the output of a logical XOR between
BP_MUX_SW_S0 and BP_MUX_SW_S1
Table 2-34 U31 Mux Select
| BP_MUX_SW_S0 |
BP_MUX_SW_S1 |
BP_MUX_SW0_EXOR_SW1 |
Mux Output (3A) |
| 0 |
0 |
0 |
MCAN0_TX |
| 0 |
1 |
1 |
SDFM0_D0 |
| 1 |
0 |
1 |
SDFM0_D0 |
| 1 |
1 |
0 |
MCAN0_TX |
Table 2-35 U67 Mux Select
| BP_MUX_SW_S0 |
BP_MUX_SW_S1 |
Mux Output (1A) |
| 0 |
0 |
SPI0_CS0 |
| 0 |
1 |
PR1_PRU1_GPIO1 |
| 1 |
0 |
SDFM0_D2 |
| 1 |
1 |
SPI0_CS0 |
Table 2-36 U46 Mux Select
| BP_MUX_SW_S4 |
Mux Output (1A) |
| 0 |
UART3_RXD |
| 1 |
SDFM1_D0 |
Table 2-37 U31 Mux Select
| BP_MUX_SW_S0 |
BP_MUX_SW_S1 |
BP_MUX_SW0_EXOR_SW1 |
Mux Output (3A) |
| 0 |
0 |
0 |
SPI0_D0 |
| 0 |
1 |
1 |
SDFM1_D1 |
| 1 |
0 |
1 |
SDFM1_D1 |
| 1 |
1 |
0 |
SPI0_D0 |
Table 2-38 U37 Mux Select
| BP_MUX_SW_S1 |
Mux Output (COM) |
| 0 |
SDFM1_D2 |
| 1 |
PR1_PRU1_GPIO19 |
Table 2-39 U80 Mux Select
| BP_MUX_SW_S5 |
Mux Output (COM) |
| 0 |
SDFM1_D3 |
| 1 |
PR1_PRU1_GPIO3 |
Table 2-40 U46 Mux Select
| BP_MUX_SW_S4 |
Mux Output (2A) |
| 0 |
ADC2_AIN3 |
| 1 |
SDFM1_CLK0 |