SPRUJF1C November 2024 – December 2025
The AM261x LaunchPad maps 20 ADC inputs to the BoosterPack header. All of the ADC inputs that are used in the LaunchPad are ESD protected.
There are several muxes that determine the path of the ADC input signals depending on the BoosterPack mode selected. shows the mux select signal logic used in the BoosterPack mode muxes.
Figure 2-29 BoosterPack Mode Mux Select Logic| BP_MUX_SW_S0 | BP_MUX_SW_S1 | BP_MUX_SW0_N_AND_SW1 | BP_MUX_SW0_XOR_SW1 |
|---|---|---|---|
| 0 | 0 | 0 | 0 |
| 0 | 1 | 1 | 1 |
| 1 | 0 | 0 | 1 |
| 1 | 1 | 0 | 0 |
Figure 2-30 ADC/DAC InterfaceThe ADC and DAC require a voltage reference. The AM261x LaunchPad has two switches that allow the user to select the ADC and DAC voltage reference.
Figure 2-31 ADC and DAC VREF Switches
Figure 2-32 LP-AM261 ADC/DAC VREF SwitchesThe DAC VREF Switch (S1) is a single pole double throw switch that controls the input of the ADC VREF inputs of the AM261x SoC.
| DAC VREF Switch Position | Reference Selection |
|---|---|
| Pin 1-2 (LEFT) | AM261x on-die LDO |
| Pin 2-3 (RIGHT) | External DAC VREF Header |
The ADC VREF Switch (S2) contains two single pole double throw switches that controls the input of the ADC VREF inputs of the AM261x SoC.
| ADC VREF Switch Position | Reference Selection |
|---|---|
| Pin 1-2 (DOWN) | On-board PMIC 1.8V output |
| Pin 2-3 (UP) | External ADC VREF Header |
| Pin 4-5 (DOWN) | On-board PMIC 1.8V output |
| Pin 5-6 (UP) | External ADC VREF Header |