SPRUJF1C November 2024 – December 2025 AM2612
The TA_POWERDOWNz which enables the input power load switch to enable the system VSYS_5V0 power is pulled up using VSYS_3V3. Since VSYS_3V3 is itself derived from VSYS_5V0, the LP-AM261 RevE1 does not power on in default configuration.
Modification: The VSYS_TA_3V3 needs to be powered from power source other than that from PMIC. Hence an LDO is soldered which generates 3.3V from VSYS_5V0 and pulls up TA_POWERDOWNz to 3.3V.