SPRZ425G November   2014  – November 2026 TDA3LA , TDA3LX , TDA3MA , TDA3MD , TDA3MV

 

  1.   1
  2. 1Introduction
    1.     Related Documentation
    2.     Trademarks
    3.     Modules Impacted
  3. 2Silicon Advisories
    1.     i202
    2.     i694
    3.     i709
    4.     i727
    5.     i729
    6.     i767
    7.     i813
    8.     i814
    9.     i826
    10.     i829
    11.     i866
    12.     i868
    13.     i872
    14.     i874
    15.     i879
    16.     i882
    17.     i883
    18.     i888
    19.     i889
    20.     i891
    21.     i893
    22.     i894
    23.     i898
    24.     i899
    25.     i904
    26.     i911
    27.     i914
    28.     i915
    29.     i916
    30.     i924
    31.     i930
    32.     i936
    33.     i938
    34.     i939
    35.     i940
  4. 3Silicon Limitations
    1.     i833
    2.     i873
    3.     i876
    4.     i877
    5.     i892
  5. 4Silicon Cautions
    1.     i781
    2.     i827
    3.     i828
    4.     i836
    5.     i839
    6.     i864
    7.     i886
    8.     i908
    9.     i912
    10.     i923
  6. 5Revision History

i202

MDR1 Access Can Freeze UART Module

CRITICALITY

Medium

DESCRIPTION

Because of a glitchy structure inside the UART module, accessing the UART_MDR1 register may create a dummy underrun condition and freeze the UART in IrDa transmission. In UART mode, this may corrupt the transferred data(received or transmitted).

WORKAROUND

To ensure this problem does not occur, the following software initialization sequence must be used each time UART_MDR1 must be changed:

  1. If needed, setup the UART by writing the required registers, except UART_MDR1
  2. Set appropriately the UART_MDR1[2:0] MODE_SELECT bit field
  3. Wait for 5 L4 clock cycles + 5 UART functional clock cycles
  4. Clear TX and RX FIFO in UART_FCR register to reset its counter logic
  5. Read UART_RESUME register to resume the halted operation
Step 5 is for IrDA mode only and can be omitted in UART mode.

REVISIONS IMPACTED

SR 2.0A, 2.0 , 1.0A, 1.0

TDA3x: 2.0A, 2.0, 1.0A, 1.0

DRA78x: 2.0A, 2.0

DM50x: 2.0