SPRZ425G November 2014 – November 2026 TDA3LA , TDA3LX , TDA3MA , TDA3MD , TDA3MV
CTRL_WKUP_ID_CODE Value Incorrect
Low
When reading the CTRL_WKUP_ID_CODE bits [31:0], a valid value is expected for the entire bit field. The procedure for programming bits is incorrect. The functionality of the system is unchanged.
There is no workaround. The bug will be addressed in PG2.0 with a proper programming of the CTRL_WKUP_ID_CODE field, as reflected in the TRM in ID_CODE table, Introduction chapter.
SR 1.0A, 1.0
TDA3x: 1.0A, 1.0