SPRZ425G November   2014  – November 2026 TDA3LA , TDA3LX , TDA3MA , TDA3MD , TDA3MV

 

  1.   1
  2. 1Introduction
    1.     Related Documentation
    2.     Trademarks
    3.     Modules Impacted
  3. 2Silicon Advisories
    1.     i202
    2.     i694
    3.     i709
    4.     i727
    5.     i729
    6.     i767
    7.     i813
    8.     i814
    9.     i826
    10.     i829
    11.     i866
    12.     i868
    13.     i872
    14.     i874
    15.     i879
    16.     i882
    17.     i883
    18.     i888
    19.     i889
    20.     i891
    21.     i893
    22.     i894
    23.     i898
    24.     i899
    25.     i904
    26.     i911
    27.     i914
    28.     i915
    29.     i916
    30.     i924
    31.     i930
    32.     i936
    33.     i938
    34.     i939
    35.     i940
  4. 3Silicon Limitations
    1.     i833
    2.     i873
    3.     i876
    4.     i877
    5.     i892
  5. 4Silicon Cautions
    1.     i781
    2.     i827
    3.     i828
    4.     i836
    5.     i839
    6.     i864
    7.     i886
    8.     i908
    9.     i912
    10.     i923
  6. 5Revision History

i839

Some RGB and YUV Formats Have Non-Standard Ordering

CRITICALITY

Medium

DESCRIPTION

Data format definitions are non-standard and resulting in color components being swapped if wrong assumption is made in software.

To configure data packing/unpacking logic for each active data channel, the VPDMA (in the VIP) and/or DSS relies on the 'data type' value in the channel's data transfer descriptor. Due to mismatches in the component order directions between what the VPDMA and/or DSS specifies and what commonly used image identifiers expect, color components can be swapped in the display and in the video/image data written out to the memory for some RGB and YUV data types.

GUIDELINES

Software drivers should remap custom formats to the desired industry standard formats and/or treat data as word/byte swapped as appropriate. See also Device TRM for full explanation of data formats.

REVISIONS IMPACTED

SR 2.0A, 2.0, 1.0A, 1.0

TDA3x: 2.0A, 2.0, 1.0A, 1.0

DRA78x: 2.0A, 2.0

DM50x: 2.0