SPRZ425G November   2014  – November 2026 TDA3LA , TDA3LX , TDA3MA , TDA3MD , TDA3MV

 

  1.   1
  2. 1Introduction
    1.     Related Documentation
    2.     Trademarks
    3.     Modules Impacted
  3. 2Silicon Advisories
    1.     i202
    2.     i694
    3.     i709
    4.     i727
    5.     i729
    6.     i767
    7.     i813
    8.     i814
    9.     i826
    10.     i829
    11.     i866
    12.     i868
    13.     i872
    14.     i874
    15.     i879
    16.     i882
    17.     i883
    18.     i888
    19.     i889
    20.     i891
    21.     i893
    22.     i894
    23.     i898
    24.     i899
    25.     i904
    26.     i911
    27.     i914
    28.     i915
    29.     i916
    30.     i924
    31.     i930
    32.     i936
    33.     i938
    34.     i939
    35.     i940
  4. 3Silicon Limitations
    1.     i833
    2.     i873
    3.     i876
    4.     i877
    5.     i892
  5. 4Silicon Cautions
    1.     i781
    2.     i827
    3.     i828
    4.     i836
    5.     i839
    6.     i864
    7.     i886
    8.     i908
    9.     i912
    10.     i923
  6. 5Revision History

i694

System I2C Hang Due to Miss of Bus Clear Support

CRITICALITY

Low

DESCRIPTION

There is no H/W mechanism preventing violating below I2C Bus clear standard requirement.

If the data line (SDA) is stuck LOW, the master should send 9 clock pulses. The device that held the bus LOW should release it sometime within those 9 clocks. If not, then use the HW reset or cycle power to clear the bus.

Sys_Warmreset doesn't reset the I2C IP it does at IC level.

So, once the situation is reached, IC is seeing bus busy status bit.

WORKAROUND

I2C SW handler could be programmed to detect such a locked situation. In this case, it will check the Bus Busy bit and issue the needed clock pulses.

REVISIONS IMPACTED

SR 2.0A, 2.0, 1.0A, 1.0

TDA3x: 2.0A, 2.0, 1.0A, 1.0

DRA78x: 2.0A, 2.0

DM50x: 2.0