SPRZ425G November   2014  – November 2026 TDA3LA , TDA3LX , TDA3MA , TDA3MD , TDA3MV

 

  1.   1
  2. 1Introduction
    1.     Related Documentation
    2.     Trademarks
    3.     Modules Impacted
  3. 2Silicon Advisories
    1.     i202
    2.     i694
    3.     i709
    4.     i727
    5.     i729
    6.     i767
    7.     i813
    8.     i814
    9.     i826
    10.     i829
    11.     i866
    12.     i868
    13.     i872
    14.     i874
    15.     i879
    16.     i882
    17.     i883
    18.     i888
    19.     i889
    20.     i891
    21.     i893
    22.     i894
    23.     i898
    24.     i899
    25.     i904
    26.     i911
    27.     i914
    28.     i915
    29.     i916
    30.     i924
    31.     i930
    32.     i936
    33.     i938
    34.     i939
    35.     i940
  4. 3Silicon Limitations
    1.     i833
    2.     i873
    3.     i876
    4.     i877
    5.     i892
  5. 4Silicon Cautions
    1.     i781
    2.     i827
    3.     i828
    4.     i836
    5.     i839
    6.     i864
    7.     i886
    8.     i908
    9.     i912
    10.     i923
  6. 5Revision History

i827

Thermal Alert Will Not Be Generated When Bandgap Is Configured in "Smart Idle" Mode

CRITICALITY

Low

DESCRIPTION

When the Core bandgap cell is in smart idle state (CTRL_CORE_BANDGAP_MASK_1[31:30] SIDLEMODE = 0x2), the Core bandgap will not generate THERMAL_ALERT and hence no Thermal Alert interrupt will be generated by the control module.

GUIDELINES

Do not idle the Control Module Bandgap (keep CTRL_CORE_BANDGAP_MASK_1 [31:30] SIDLEMODE = 0x0)

REVISIONS IMPACTED

SR 2.0A, 2.0, 1.0A, 1.0

TDA3x: 2.0A, 2.0, 1.0A, 1.0

DRA78x: 2.0A, 2.0

DM50x: 2.0