SPRZ575A March   2024  – April 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1

 

  1.   1
  2. 1Modules Affected
  3. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development-Support Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  4. 3Silicon Revision 1.0 Usage Notes and Advisories
    1. 3.1 Silicon Revision 1.0 Usage Notes
      1.      i2134
    2. 3.2 Silicon Revision 1.0 Advisories
      1.      i2049
      2.      i2062
      3.      i2097
      4.      i2120
      5.      i2137
      6.      i2160
      7.      i2189
      8.      i2190
      9.      i2196
      10.      i2199
      11.      i2208
      12.      i2242
      13.      i2243
      14.      i2249
      15.      i2253
      16.      i2278
      17.      i2279
      18.      i2310
      19.      i2311
      20.      i2312
      21.      i2326
      22.      i2330
      23.      i2351
      24.      i2362
      25.      i2366
      26.      i2372
      27.      i2383
      28.      i2399
      29.      i2401
      30.      i2407
      31.      i2409
      32.      i2410
      33.      i2419
      34.      i2424
      35.      i2431
      36.      i2436
      37.      i2457
      38.      i2478
  5.   Trademarks
  6. 4Revision History

i2457

Boot: Missing data in UART transfer causes boot failures

Details:

The ROM fix implemented to workaround a previous errata causes a race condition which leads to missing in-flight data.This increases the chance of causing xmodem NAK. Current xmodem implementation would cancel transfer after receiving more than 10 NAK.This causes image transfer to fail and therefore a boot failure.

Note: Silicon device revisions which are not affected by this advisory must set BOOTMODE7=0 (when UART is primary boot mode) or BOOTMODE13=0 (when UART is backup boot mode) in order to enable the ROM code that fixes this advisory. See latest version of the device specific TRM for more information on boot mode signals.

Workaround(s):

Build a special version of the xmodem transfer tool 'sx' to insert an inter-character delay of 50ms.This will reduce the throughput accordingly.