SPRZ575A March   2024  – April 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1

 

  1.   1
  2. 1Modules Affected
  3. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development-Support Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  4. 3Silicon Revision 1.0 Usage Notes and Advisories
    1. 3.1 Silicon Revision 1.0 Usage Notes
      1.      i2134
    2. 3.2 Silicon Revision 1.0 Advisories
      1.      i2049
      2.      i2062
      3.      i2097
      4.      i2120
      5.      i2137
      6.      i2160
      7.      i2189
      8.      i2190
      9.      i2196
      10.      i2199
      11.      i2208
      12.      i2242
      13.      i2243
      14.      i2249
      15.      i2253
      16.      i2278
      17.      i2279
      18.      i2310
      19.      i2311
      20.      i2312
      21.      i2326
      22.      i2330
      23.      i2351
      24.      i2362
      25.      i2366
      26.      i2372
      27.      i2383
      28.      i2399
      29.      i2401
      30.      i2407
      31.      i2409
      32.      i2410
      33.      i2419
      34.      i2424
      35.      i2431
      36.      i2436
      37.      i2457
      38.      i2478
  5.   Trademarks
  6. 4Revision History

i2189

OSPI: Controller PHY Tuning Algorithm

Details:

The OSPI controller uses a DQS signal to sample data when the PHY Module is enabled. However, there is an issue in the module which requires that this sample must occur within a window defined by the internal clock. Read operations are subject to external delays, which change with temperature. In order to guarantee valid reads at any temperature, a special tuning algorithm must be implemented which selects the most robust TX, RX, and Read Delay values.

Workaround(s):

The workaround for this bug is described in detail in SPRACT2. To sample data under some PVT conditions, it is necessary to increment the Read Delay field to shift the internal clock sampling window. This allows sampling of the data anywhere within the data eye. However, this has these side effects:

  1. PHY Pipeline mode must be enabled for all read operations. Because PHY Pipeline mode must be disabled for writes, reads and writes must be handled separately.
  2. Hardware polling of the busy bit is broken when the workaround is in place, so SW polling must be used instead. Writes must occur through DMA accesses, within page boundaries, to prevent interruption from either the host or the flash device. Software must poll the busy bit between page writes. Alternatively, writes can be performed in non-PHY mode with hardware polling enabled.
  3. STIG reads must be padded with extra bytes, and the received data must be right-shifted.