SPRZ575A March   2024  – April 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1

 

  1.   1
  2. 1Modules Affected
  3. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development-Support Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  4. 3Silicon Revision 1.0 Usage Notes and Advisories
    1. 3.1 Silicon Revision 1.0 Usage Notes
      1.      i2134
    2. 3.2 Silicon Revision 1.0 Advisories
      1.      i2049
      2.      i2062
      3.      i2097
      4.      i2120
      5.      i2137
      6.      i2160
      7.      i2189
      8.      i2190
      9.      i2196
      10.      i2199
      11.      i2208
      12.      i2242
      13.      i2243
      14.      i2249
      15.      i2253
      16.      i2278
      17.      i2279
      18.      i2310
      19.      i2311
      20.      i2312
      21.      i2326
      22.      i2330
      23.      i2351
      24.      i2362
      25.      i2366
      26.      i2372
      27.      i2383
      28.      i2399
      29.      i2401
      30.      i2407
      31.      i2409
      32.      i2410
      33.      i2419
      34.      i2424
      35.      i2431
      36.      i2436
      37.      i2457
      38.      i2478
  5.   Trademarks
  6. 4Revision History

Revision History

Changes from March 31, 2024 to April 30, 2025 (from Revision * (March 2024) to Revision A (April 2025))

  • Added Advisory i2160; DDR: Valid VRef Range Must be Defined During LPDDR4 Command Bus TrainingGo
  • Updated Workaround for Advisory i2326; PCIe: MAIN_PLLx operating in fractional mode, which is required for enabling SSC, is not compliant with PCIe Refclk jitter limitsGo
  • Added Usage Note i2330: DDRSS Register Configuration Tool UpdatesGo
  • Added Advisory i2419: Boot: When disabling deskew calibration, ROM does not check if deskew calibration was enabledGo
  • Added Usage Note i2424; PLL: PLL Programming Sequence May Introduce PLL InstabilityGo
  • Added Advisory i2431; BCDMA: RX Channel can lockup in certain scenariosGo
  • Added Advisory i2436; BCDMA: BCDMA RX_IGNORE_LONG setting in RX CHAN CFG register doesn't workGo
  • Added Advisory i2457: Boot: Missing data in UART transfer causes boot failuresGo
  • Added Advisory i2478; MMCSD0: HS400 Mode not supportedGo