SPRZ575A March   2024  – April 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1

 

  1.   1
  2. 1Modules Affected
  3. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development-Support Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  4. 3Silicon Revision 1.0 Usage Notes and Advisories
    1. 3.1 Silicon Revision 1.0 Usage Notes
      1.      i2134
    2. 3.2 Silicon Revision 1.0 Advisories
      1.      i2049
      2.      i2062
      3.      i2097
      4.      i2120
      5.      i2137
      6.      i2160
      7.      i2189
      8.      i2190
      9.      i2196
      10.      i2199
      11.      i2208
      12.      i2242
      13.      i2243
      14.      i2249
      15.      i2253
      16.      i2278
      17.      i2279
      18.      i2310
      19.      i2311
      20.      i2312
      21.      i2326
      22.      i2330
      23.      i2351
      24.      i2362
      25.      i2366
      26.      i2372
      27.      i2383
      28.      i2399
      29.      i2401
      30.      i2407
      31.      i2409
      32.      i2410
      33.      i2419
      34.      i2424
      35.      i2431
      36.      i2436
      37.      i2457
      38.      i2478
  5.   Trademarks
  6. 4Revision History

i2160

DDR: Valid VRef Range Must be Defined During LPDDR4 Command Bus Training

Details:

The DDR PHY updates VREF(ca) for the command/address bus during LPDDR4 Command Bus Training (CBT). If VREF(ca) search range is set to invalid values such as no working settings can be found during CBT, the training process could fail or hang.

Workaround(s):

Set the following fields to known valid working values before enabling CBT.

For frequency set 0: DDRSS_PI_199[6-0] PI_CALVL_VREF_INITIAL_START_POINT_F0 and DDRSS_PI_199[14-8] PI_CALVL_VREF_INITIAL_STOP_POINT_F0 bit fields.

For frequency set 1: DDRSS_PI_199[22-16] PI_CALVL_VREF_INITIAL_START_POINT_F1 and DDRSS_PI_199[30-24] PI_CALVL_VREF_INITIAL_STOP_POINT_F1 bit fields.

For frequency set 2: DDRSS_PI_200[6-0] PI_CALVL_VREF_INITIAL_START_POINT_F2 and DDRSS_PI_200[14-8] PI_CALVL_VREF_INITIAL_STOP_POINT_F2 bit fields.

Recommendation is to use the nominal VRef value (based on the device programming of VDDQ/3 or VDDQ/2.5 along with the drive/termination settings used) +/- 4%.