STDA011 September   2025 UCC25661

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Benefits of GaN In LLC Resonant Converter
    1. 2.1 Higher Efficiency
    2. 2.2 Faster Switching Speeds
    3. 2.3 Reduced Parasitic Capacitances
    4. 2.4 Improved Power Density
    5. 2.5 High Thermal Conductivity
    6. 2.6 Lower Junction Temperatures
  6. 3LLC Resonant Converter
    1. 3.1 The Relationship Between Output Voltage (VOUT) and Switching Frequency (fS) in an LLC Resonant Controller
      1. 3.1.1 The LLC Charging Challenge
      2. 3.1.2 A Wide VIN/VOUT Capable LLC
  7. 4Practical Application of LLC Converters for a Battery Charger Leveraging GaN Switches
    1. 4.1 Requirements and Scope
    2. 4.2 Charging Curve for Lithium-Ion Battery
    3. 4.3 How to Support Wide VOUT Range in an LLC Design for Battery Chargers
    4. 4.4 The Prototype Hardware
  8. 5Summary

Benefits of GaN In LLC Resonant Converter

In LLC resonant converter, the thermal benefits of GaN (Gallium Nitride) FETs compared to MOSFETs are significant, especially in high-power applications. Below we breakdown and explain the advantages of GaN FETs in terms of thermal performance / high efficiency.