Lithium-ion batteries are charged
using a specific algorithm to ensure safety, efficiency and longevity. The most
common mode is called Constant Current /Constant Voltage (CC/CV) charging. This
design incorporates the CC/CV algorithm.
- Trickle charge: Very low
constant current phase, only used with deeply discharger battery (typically
below 2.5-2.9V per cell). This phase secure the battery cells not are
damaged.
- Pre-charge: Low constant
current phase brings the battery up to a safe level (current often 1/10th of
normal ICHARGE).
- Constant Current (CC):
This is high current phase that rapidly deliver the bulk of the energy to the
battery.
- Constant Voltage (CV):
Voltage is held constant when maximum battery voltage is reached (typically 4.2V
per cell). When the battery is fully charger the internal resistance increases
and lower ICHARGE to a defined termination level (ITERM ,
often around 2-5% of CC).