STDA011 September 2025 UCC25661
GaN FETs allow for smaller, more compact designs with higher power density. Because of the improved efficiency and better thermal performance, converters using GaN can operate at higher power levels while maintaining manageable thermal conditions.
MOSFET-based converters need to be larger or require more complex cooling systems to handle the same power levels due to the higher heat dissipation.