STDA011 September 2025 UCC25661
Test results from 200W charger with PFC, LLC and GaN on both stages:
Figure 4-6 Efficiency Versus
VAC
Figure 4-7 Efficiency Versus
VOUTSince in this design LF burst mode is impacting the peak-peak charging current ripple, we measured at what conditions LF burst mode stops and the converter runs continuously or with HF bursts. Below are some graphs showing the thresholds (when the curve collapses, then at this point LF bursts are off).


The waveforms below describing the main characteristics of switch node and resonant current, in continuous mode and burst mode. In all possible working modes and points, versus VIN, VOUT and IOUT.
The switching frequency is shifting from 170 kHz up to 380 kHz in normal operation, therefore it is a critical factor to select a controller and switching elements that can operate in this frequencies and deliver high efficiency and low loss. During burst mode, as well as soft start, the controller can even reach 1 MHz frequency, shown in Figure 4-9. With TI new controller UCC256611 and GaN extremely high-speed capability this is not a problem.


A more detailed description of the behavior during burst start is better shown and explained in the ZCS Prevention During Startup figure in the UCC25661x Family 750kHz Wide VIN/VOUT Range LLC Controller Optimized for Light-Load Efficiency Data Sheet, where TON extensions are used to wait until the current in resonant inductor has the right polarity.