STDA011 September   2025 UCC25661

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Benefits of GaN In LLC Resonant Converter
    1. 2.1 Higher Efficiency
    2. 2.2 Faster Switching Speeds
    3. 2.3 Reduced Parasitic Capacitances
    4. 2.4 Improved Power Density
    5. 2.5 High Thermal Conductivity
    6. 2.6 Lower Junction Temperatures
  6. 3LLC Resonant Converter
    1. 3.1 The Relationship Between Output Voltage (VOUT) and Switching Frequency (fS) in an LLC Resonant Controller
      1. 3.1.1 The LLC Charging Challenge
      2. 3.1.2 A Wide VIN/VOUT Capable LLC
  7. 4Practical Application of LLC Converters for a Battery Charger Leveraging GaN Switches
    1. 4.1 Requirements and Scope
    2. 4.2 Charging Curve for Lithium-Ion Battery
    3. 4.3 How to Support Wide VOUT Range in an LLC Design for Battery Chargers
    4. 4.4 The Prototype Hardware
  8. 5Summary

Faster Switching Speeds

GaN FETs can switch much faster than MOSFETs, which leads to shorter transition times during switching (both turn-on and turn-off). This results in lower switching losses, further reducing the amount of heat generated in the converter.

In contrast, MOSFETs are slower and generate more heat during transitions due to longer switching times, especially at high frequencies.