SWRA826 August 2025 CC1312R7 , CC1314R10 , CC1352P7 , CC1354P10 , CC1354R10
The TI Wi-SUN FAN design provides expected network performance for a given network configuration profile and topology. The TI Wi-SUN FAN offers three different network profiles to configure the network control packet overhead to varying levels for a given network size.
The network profile is determined by the network administrator based on the required network size and application traffic profile.
For a typical e-metering application based on DLMS or COSEM, where the traffic pattern is most expected to be based on a central client reading for each server a time, the most aggressive profile possible for a network size is recommended. While actual network overhead depends on node placement and topology, which can affect the network profile determination, the following recommendations are for a typical network of given sizes.
| Network Profile | Network Size Recommendation |
|---|---|
| Maximize responsiveness | < 300 |
| Balanced mode | 300 - 500 |
| Maximize scalability | > 500 |