SWRA826 August   2025 CC1312R7 , CC1314R10 , CC1352P7 , CC1354P10 , CC1354R10

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Acronyms
  5. Introduction
  6. Network Configuration
  7. Wi-SUN FAN and Joining Process
    1. 4.1 Wi-SUN FAN
    2. 4.2 Joining Process
  8. Test Results
    1. 5.1 Join Time - Maximize Responsiveness, Balanced Mode, Maximize Scalability
    2. 5.2 Rejoin Time - One Router Node
    3. 5.3 Rejoin Time - Full Network
    4. 5.4 Throughput - Maximize Responsiveness, Balanced Mode, Maximize Scalability
    5. 5.5 BR Detection of RN Disconnection
    6. 5.6 RN Detection of BR Disconnection
  9. Latency
  10. Preferred Parent and Disconnected Parent
    1. 7.1 Preferred Parent
    2. 7.2 Disconnected Parent
    3. 7.3 Test Results for Preferred Parent and Disconnected Parent
  11. Additional Information
  12. Summary
  13. 10References

Introduction

Wi-SUN is a wireless communication standard aiming to enable large-scale IOT networks in a mesh structure with a network which typically consists of line powered routers and gateways. The Wi-SUN® Alliance has more than 300 members from 46 countries, with 100M+ devices deployed world-wide. The Wi-SUN FAN v1.0 design is based on the open0source IETF RFC components integrated on top of the Wi-SUN compliant TI 15.4 Stack frequency hopping scheme. A network interface model is provided based on an open-source SPINEL interface. Customers typically develop applications on top of IPv6 using UDP as the transport layer. The Wi-SUN FAN Stack adapts the 6LoWPAN, RPL, IPv6, ICMPv6 and UDP layers from open source components. The Wi-SUN FAN v1.0 design is optimized for a small memory footprint to fit embedded devices. Integration and testing of the software stack are done in tagged, certified releases. Texas Instruments has certified multiple FAN profiles with Wi-SUN Alliance to be used on CC13x2x and CC13x4x10 devices. Not every device supports all of the FAN profiles due to constraints of the internal memory. Table 2-1 gives an overview of the supported software and devices at the time of release of this document.

Table 2-1 TI Wi-SUN Support
ComponentVersion
TI WiSUN FAN1.0
DistributionIncluded in SDK8.30 for CC13x2 and CC13x4 devices as library code
IDE supportCode Composer Studio™ (CCSTUDIO)
Compiler supportTI Clang 2.1 LTS
RTOS supportTI-RTOS, Free RTOS
Supported devices

Border router:

CC1312R7, CC1352P7, CC1314R10, CC1354R10, CC1354P10

Router nodes:

CC1312R, CC1312PSIP, CC1352R, CC1352P, CC1312R7, CC1352P7

CC1314R10, CC1354R10, CC1354P10

The goal of this application note is to describe the mesh network performance, join speed, and reliability by using CC1312R1, CC1312R7, CC1352R1, CC1354P10-1 to test the performance.