SWRU633 September 2026
The BP-CC1407P-8-FE and BP-CC1407P-9-FE feature a SAW filter connected between the μLNA and RF_N. The BP-CC1407P-8-FE has a SAW filter with a pass band of 863MHz to 870MHz and the SAW filter on the BP-CC1407P-9-FE has a pass band of 902MHz to 928MHz. Optionally, the BoosterPack can be used without a SAW filter by removing the SAW filter (FL2) shown in Figure 2-8 and placing a 100pF 0201 capacitor on C35 and on C36, as shown in Figure 2-9.