SWRU633
September
2026
-
1
-
Description
-
Get Started
-
Features
-
Applications
-
6
-
1Evaluation Module Overview
- 1.1
Introduction
- 1.2
Kit Contents
- 1.3
Specification
- 1.4
Device Information
-
2Hardware
- 2.1
Power Requirements
- 2.2
Hardware and Debug Setup
- 2.2.1
Setup to use a LaunchPad as the Host Device
- 2.2.2
Setup to use the BoosterPack with SmartRF Studio 8
- 2.3
BoosterPack Connection Pinout
- 2.4
GPIO Connections for CC1407P
- 2.5
LEDs
- 2.6
RX SAW Filter
-
3Software
- 3.1
Getting Started
- 3.2
SmartRF Studio 8
- 3.2.1
Code Export from SmartRF Studio
- 3.3
Transceiver Firmware Update
- 3.4
Updating the Transceiver Firmware using SmartRF Studio 8
- 3.5
Updating the Transceiver Firmware using the ssbl_host Example
- 3.6
Porting Guidelines
-
4Hardware Design Files
- 4.1
Schematics
- 4.2
PCB Layouts
- 4.3
Bill of Materials (BOM)
-
5Additional Information
- 5.1
Known Hardware or Software Issues
-
Trademarks
Applications
- Energy infrastructure
- Building automation
- Building security systems: Automated door and gate, Building security gateway, Door and window sensor, Electronic smart lock, Garage door system, Glass break detector, IP network camera; Occupancy detection (people tracking, people counting)
- HVAC system: Air conditioner indoor unit, Air conditioner outdoor unit, HVAC controller, HVAC fluid leak detector, HVAC gateway, HVAC motor control, HVAC valve & actuator control, Thermostat, Wireless environmental sensor
- Fire safety system: Fire alarm control panel (FACP), Gas detector, Smoke & heat detector
- Lighting: Area & landscape lighting, Exit & emergency lighting, Lighting sensor, Residential lighting, Smart plug, Wireless control
- Industrial automation
- Medical & healthcare
- Robotics