TIDUD61E October 2020 – April 2021
Figure 3-72 shows the startup sequence of the power stage with input single phase 230-Vrms VL-N and output bus regulated at 380V and a 880-W load.
Figure 3-72 Startup of PFC Operation at 230-Vac IN, 380-V DC OUT at 880-W LoadFigure 3-73 shows the startup of PFC at no load at 230 Vrms.
Figure 3-73 Startup of PFC Operation at 230-Vac IN, 380-V DC OUT at no Load