TIDUDJ6B August 2022 – February 2023 OPA388-Q1
High-voltage measurements are done by populating R1, R2, R3, R4, R5, and R6. The total resistance measured from HV POS to HV NEG is 801 kΩ; this result includes a shunt resistance of 488 Ω. The typical gain stage of the AMC1301-Q1 is 8.1517.
| HV BATTERY VOLTAGE (SUPPLIED AND MEASURED) |
EXPECTED OUTPUT OF OPA320-Q1 | MEASURED OUTPUT OF OPA320-Q1 | ERROR (%) |
|---|---|---|---|
| 99.98 | 0.9947 | 0.9885 | 0.624 |
| 149.99 | 1.4926 | 1.4856 | 0.473 |
| 200.003 | 1.9905 | 1.9825 | 0.403 |
| 250 | 2.4884 | 2.4795 | 0.361 |
| 300 | 2.9863 | 2.9762 | 0.340 |
| 350 | 3.4842 | 3.473 | 0.322 |
| 400 | 3.9820 | 3.97 | 0.303 |
| 450 | 4.4799 | 4.4668 | 0.293 |
| 500 | 4.9777 | 4.948 | 0.598 |
Figure 3-35 Behavior for Isolation Error at Middle
of HV BatteryMultiple factors influence the calculations of high voltage. MELF resistors tolerance, bias currents, and offset voltages of analog components are important sources for the error. Consider the same for lifetime error calculations and design accordingly. MELF resistors must be chosen for low drift in resistance for temperature and aging factors.